32.8.23 ADCPCON0
| Name: | ADCPCON0 |
| Offset: | 0x29F |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CPON | CPRDY | ||||||||
| Access | R/W | RO | |||||||
| Reset | 0 | 0 |
Bit 7 – CPON Charge Pump On Control bit
| Value | Description |
|---|---|
1 |
Charge Pump On when requested by the ADC |
0 |
Charge Pump Off |
Bit 0 – CPRDY Charge Pump Ready Status bit
| Value | Description |
|---|---|
1 |
Charge Pump is ready |
0 |
Charge Pump is not ready (or never started) |