32.8.3 ADERR
ADC Setpoint Error calculation is determined by the CALC bits.
Note: The
individual bytes in this multibyte register can be accessed with the following register
names:
- ADERRH: Accesses the high byte ADERR[15:8]
- ADERRL: Accesses the low byte ADERR[7:0]
| Name: | ADERR |
| Offset: | 0x090 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| ERR[15:8] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| ERR[7:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | x | x | x | x | x | x | x | x | |