32.8.5 ADFLTR
Note: The individual
bytes in this multibyte register can be accessed with the following register names:
- ADFLTRH: Accesses the high byte ADFLTR[15:8]
- ADFLTRL: Accesses the low byte ADFLTR[7:0]
| Name: | ADFLTR |
| Offset: | 0x094 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FLTR[15:8] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | x | x | x | x | x | x | x | x | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| FLTR[7:0] | |||||||||
| Access | RO | RO | RO | RO | RO | RO | RO | RO | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 15:0 – FLTR[15:0] ADC Filter Output - Signed two’s complement
In Accumulate, Average, and Burst Average modes, this is equal to ADACC register right shifted by the CRS bits. In LPF mode, this is the output of the low-pass filter.