14.4.10.7 Multiplexing Analog Output Peripheral
The following conditions are characteristic of a multiplexed analog output peripheral:
- All digital port input buffers are disabled and PORTx registers read
‘
0’ to prevent crowbar current. - Analog output is driven onto the pin independent of the associated TRISx setting.
Note: To use pins that are multiplexed with the ADC module for digital
I/Os, the corresponding bits in the ANSELx register, if present, must be set to ‘
0’, even if the ADC module is turned off.