14.4.10.3 Multiplexing Digital Input Peripheral
The following conditions are characteristic of a multiplexed digital input peripheral:
- Peripheral does not control the TRISx register. Some peripherals
require the pin be configured as an input by setting the corresponding TRISx bit =
1. - Peripheral input path is independent of I/O input path and uses an input buffer that is dependent on the peripheral.
- PORTx register data input path is not affected and is able to read the pin value.