25.2.4.7 Cyclic Redundancy Check (CRC)
If enabled, after the nW bit, the CRC for data can be transmitted. The CRC is used to provide additional safety measures. More details can be found in CRC.
If enabled, after the nW bit, the CRC for data can be transmitted. The CRC is used to provide additional safety measures. More details can be found in CRC.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.