25.2.4.6 Warning bit (nW)
The Warning bit is an optional bit that can be enabled. Similar to the Error bit (nE), this bit is also inverted and transmitted after the Error bit.
The Warning bit is an optional bit that can be enabled. Similar to the Error bit (nE), this bit is also inverted and transmitted after the Error bit.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.