Jump to main content
6.6.4 Floating-Point Data
Register (F0-F31)(1)
Note:
The Fn register is not memory mapped.
Table 6-40. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable
bit HC Cleared by
Hardware (Gray
cell) Unimplemented W Writable
bit HS Set by
Hardware X Bit is unknown
at Reset C Write to
clear S Software
settable bit x Channel
number
Bit 31 30 29 28 27 26 25 24 Fn[31:24] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 Fn[23:16] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 Fn[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 Fn[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 31:0 – Fn[31:0] Floating-Point Data
Register bits
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.