6.6.7 Floating-Point Exception Address Capture Register(1)

Note:
  1. The FEAR register is not memory-mapped.
  2. FEAR [1] always set to 1’b0.
Table 6-43. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: FEAR

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 FEAR[22:15] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FEAR[14:7] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FEAR[6:0]EACE 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:1 – FEAR[22:0]  Floating-Point Instruction Exception Address Capture Register bits(2)

Bit 0 – EACE Exception Address Capture Enable bit

ValueDescription
1FEAR register address capture enabled
0FEAR register address capture disabled (and FEAR [23:0] may contain a captured address)