19.3.3 DACx Control Low Register

Table 19-10. Register Bit Attribute Legend
SymbolDescriptionSymbolDescriptionSymbolDescription
RReadable bitHCCleared by Hardware(Gray cell)Unimplemented
WWritable bitHSSet by HardwareXBit is unknown at Reset
CWrite to clearSSoftware settable bitxChannel number
Name: DACxCON
Offset: 0x1D48, 0x1D58, 0x1D68

Bit 3130292827262524 
       TMCB[9:0] 
Access R/WR/W 
Reset 00 
Bit 2322212019181716 
 TMCB[9:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 DACENIRQM[1:0]EXTUPDUPDTMDISCBEDACOEFLTREN 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CMPSTATCMPPOLINSEL[2:0]HYSPOLHYSSEL[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 25:16 – TMCB[9:0] DACx Leading-Edge Blanking bits

These register bits specify the blanking period for the comparator, following changes to the DAC output during Change-of-State (COS), for the input signal selected by the HCFSEL[3:0] bits in SLPxCONL.

Bit 15 – DACEN Individual DACx Module Enable bit

ValueDescription
1Enables DACx module
0Disables DACx module to reduce power consumption; any pending Slope mode and/or underflow condition is cleared

Bits 14:13 – IRQM[1:0] Interrupt Mode select bits

ValueDescription
11

Generates an interrupt on either a rising or falling edge detect

10

Generates an interrupt on a falling edge detect

01

Generates an interrupt on a rising edge detect

00

Interrupts are disabled

Bit 12 – EXTUPD External Triggered Data Updates

ValueDescription
1New DACDAT is transferred to the active DAC data register when the selecteddac_slope_start[14:1] signal specified by the SLPCON[x] SLPSTRT[3:0] is asserted.
0New DACDAT is immediately transferred to the active DAC data register. This is known as an immediate update.

Bit 11 – UPDTMDIS Update Transition Mode Disable

ValueDescription
1The transition mode is disabled for DACDATA updates, the output voltage will be smoother, but the DAC may be slower in reaching the target voltage.
0Transition mode is applied following DACDATA updates to reduce time to reach new specified DAC output voltage. DAC output voltage transient ripple may be introduced.

Bit 10 – CBE Comparator Blank Enable bit

ValueDescription
1Enables the analog comparator output to be blanked (gated off) during the recovery transition following the completion of a slope operation.
0Disables the blanking signal to the analog comparator; therefore, the analog comparator output is always active.

Bit 9 – DACOE DAC Output Buffer Enable bit

ValueDescription
1DACx analog voltage is connected to the DACOUTx pin
0DACx analog voltage is not connected to the DACOUTx pin

Bit 8 – FLTREN Comparator Digital Filter Enable bit

ValueDescription
1Digital filter is enabled
0Digital filter is disabled

Bit 7 – CMPSTAT Comparator Status bits

Current state of comparator output including CMPPOL selection

Bit 6 – CMPPOL Comparator Output Polarity Control bit

ValueDescription
1Output is inverted
0Output is noninverted

Bits 5:3 – INSEL[2:0] Comparator Input Source Select bits

ValueDescription
111

Reserved

110

Reserved

101

Reserved

100

Reserved

011

CMPxD input pin

010

CMPxC input pin

001

CMPxB input pin

000

CMPxA input pin

Bit 2 – HYSPOL Comparator Hysteresis Polarity Select bit

ValueDescription
1Hysteresis is applied to falling edge of comparator output
0Hysteresis is applied to rising edge of comparator output

Bits 1:0 – HYSSEL[1:0] Comparator Hysteresis Select bits

ValueDescription
1145 mV hysteresis
1030 mV hysteresis
0115 mV hysteresis
00No hysteresis selected