19.3.1 DAC Control 1 Register
Note:
- These bits should only be changed when DACON =
0to avoid unpredictable behavior.
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Gray cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| C | Write to clear | S | Software settable bit | x | Channel number |
| Name: | DACCTRL1 |
| Offset: | 0x1D40 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| RREN | POSINLADJ[5:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 1 | 1 | 1 | 1 | 1 | 1 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| NEGINLADJ[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DACON | DACSIDL | DNLADJ[4:0] | |||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Reserved | FCLKDIV[2:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 31 – RREN Ripple Reduction Enable
| Value | Description |
|---|---|
| 1 | Ripple Reduction mode is enabled |
| 0 |
Ripple Reduction mode is disabled |
Bits 29:24 – POSINLADJ[5:0] Positive INL Correction value
Bits 22:16 – NEGINLADJ[6:0] The number of ones in this register controls the fall time of the PDM drivers. Reducing the number of ones in this register will increase driver fall time. This bit field only exists if a type #2 filter is instantiated. This value is shared by all of the PDM DACs.
Bit 15 – DACON Common DAC Module Enable bit
| Value | Description |
|---|---|
| 1 | Enables DAC modules |
| 0 | Disables DAC modules and disables FSCM clocks to reduce power consumption; any pending Slope mode and/or underflow condition is cleared |
Bit 13 – DACSIDL DAC Stop in Idle Mode bit
| Value | Description |
|---|---|
| 1 | Discontinues module operation when device enters Idle mode |
| 0 | Continues module operation in Idle mode |
Bits 12:8 – DNLADJ[4:0] DNL Adjustment Override
1” reduces the amount of
DNL pulse stretching, thus reducing the amount of DNL correction. This bit field only
exists if a type #2 filter is instantiated. This value is shared by all of the PDM
DACsBit 6 – Reserved
Bits 2:0 – FCLKDIV[2:0] Comparator Filter Clock Divider bits
| Value | Description |
|---|---|
| 111 | Divide-by-8 |
| 110 | Divide-by-7 |
| 101 | Divide-by-6 |
| 100 | Divide-by-5 |
| 011 | Divide-by-4 |
| 010 | Divide-by-3 |
| 001 | Divide-by-2 |
| 000 | 1x |