2.53.7 HTM_TMR_RESOLUTION Macro
C
typedef uint32_t HTM_TMR_RESOLUTION; #define HTM_TMR_RESOLUTION_0_125S 1 #define HTM_TMR_RESOLUTION_30_5US 0
Summary
Defines the macros associated with Hibernation timer resolution
Description
Defines the macros associated with Hibernation timer resolution which are used in the HTM0_ResolutionSet API
Remarks
None