2.53.4 HTMx_ResolutionSet Function
C
/* x = HTM timer instance number */
void HTMx_ResolutionSet(HTM_TMR_RESOLUTION resolution)
Summary
Sets the resolution of the HTM timer
Description
Sets the resolution of the HTM timer based on the HTM_TMR_RESOLUTION enumeration value passed to it
Precondition
HTMx_Initialize() function must have been called first.
Parameters
Param | Description |
---|---|
resolution | Timer resolution of Enum type HTM_TMR_RESOLUTION |
Returns
None
Example
HTMx_ResolutionSet(HTM_TMR_RESOLUTION_0_125S);
Remarks
None