2.53.8 HTM_TMR_CALLBACK Typedef

C

typedef void (*HTM_TMR_CALLBACK)(uintptr_t context);

Summary

Defines the data type and function signature for the HTM timer peripheral callback function.

Description

This data type defines the function signature for the HTM timer peripheral callback function. The HTM timer peripheral will call back the client's function with this signature when the HTM timer expires.

Precondition

HTMx_Initialize() function must have been called first.

Parameters

ParamDescription
contextA value (usually a pointer) which is passed (unused) into the function identified by the callback parameter

Returns

None

Example

void htm_timeout_callback(uintptr_t context)
{
    /* Handle HTM timer timeout */
    
    /* Restart the HTM timer */
    HTM0_PeriodSet(32768);
}

HTM0_CallbackRegister(htm_timeout_callback, 0);

Remarks

None