2.53.5 HTMx_CountGet Function

C

uint16_t HTMx_CountGet(void)

Summary

Returns the timer counter value for the HTM timer

Description

Returns the timer counter value for the HTM timer

Precondition

HTMx_Initialize() function must have been called first.

Parameters

None

Returns

16-bit timer counter value

Example

uint16_t counter = HTM0_CountGet();

Remarks

None