2.50.10 HEFC_ERROR Enum

C

typedef enum
{
    /* No Error Occured */
    HEFC_ERROR_NONE = 0x1,
    /*In-valid command*/
    HEFC_CMD_ERROR = 0x2,
    /*Flash region is locked*/
    HEFC_LOCK_ERROR = 0x4,
    /*Flash Encountered an write error*/
    HEFC_WRITE_ERROR = 0x10,
} HEFC_ERROR;

Summary

Defines the data type for the HEFC Error.

Description

This enum is used to define error encountered during last Flash operation.

Remarks

None.