2.50.3 HEFC_PageWrite Function

C

bool HEFC_PageWrite( uint32_t* data, uint32_t address )

Summary

Writes data of size equivalent to page size to a given FLASH address.

Description

This function takes a 32-bit address, a pointer to data of size equivalent to page size and writes it to the given location in FLASH memory.

Precondition

Validate if HEFC controller is ready to accept new request by calling HEFC_IsBusy() The Page to be written should be in Erased State.

Parameters

ParamDescription
addressFLASH address to be modified
datapointer to data buffer

Returns

Always returns true.

Example

HEFC_PageWrite( (uint32_t *) buffer, 0x10010000);

while(HEFC_IsBusy());

Remarks

Application needs to poll for busy bit or wait for callback to be called before sending next request.