2.50.5 HEFC_ErrorGet Function
C
HEFC_ERROR HEFC_ErrorGet( void )
Summary
Returns the error encountered by HEFC controller.
Description
This function is used to check error encountered by HEFC controller. Return value can be mapped to HEFC_ERROR to identify particular error.
Precondition
None.
Parameters
None
Returns
HEFC_ERROR - HEFC controller error type
Example
uint32_t error = HEFC_ErrorGet();