2.50.6 HEFC_IsBusy Function
C
bool HEFC_IsBusy(void)
Summary
Returns the current status of HEFC controller.
Description
This function is used to check is HEFC is busy or not
Precondition
None.
Parameters
None
Returns
true: If HEFC peripheral is busy doing an operation.
false: If HEFC peripheral is ready to accept new request..
Example
HEFC_SectorErase( 0x10010000 );
while(HEFC_IsBusy());