2.59.8 LEDx_SegmentsIntervalSet Function

C

/* x = LED peripheral instance number */

void LEDx_SegmentsIntervalSet(uint32_t intervalVal)

Summary

Configures the number of PWM periods between updates to current duty cycle

Description

Configures the number of PWM periods between updates to current duty cycle

Precondition

None

Parameters

ParamDescription
intervalValUpdate interval value, bitwise OR of all the segments/intervals

Returns

None

Example

LED0_SegmentsIntervalSet(0x87654321);

Remarks

None