2.59.3 LEDx_DutyCycleCountSet Function
C
/* x = LED peripheral instance number */
void LEDx_DutyCycleCountSet(uint8_t dutyCycle)
Summary
Configures the duty cycle of the blink function in LED blinking mode
Description
Configures the duty cycle of the blink function in LED blinking mode
Precondition
None
Parameters
Param | Description |
---|---|
dutyCycle | duty cycle of the blink function in LED blinking mode |
Returns
None
Example
LED0_DutyCycleCountSet(50);
Remarks
None