2.59.15 LED_SYM Enum
C
typedef enum { LED_SYM_SYMMETRY, LED_SYM_ASYMMETRY }LED_SYM;
Summary
Defines the enumerations associated with LED symmetry modes
Description
Defines the enumerations associated with LED symmetry modes and are used to configure the symmetry using the LEDx_SymmetrySet API
Remarks
None