2.44.17 FCW_PFM_WriteProtectLock Function
C
void FCW_PFM_WriteProtectLock( PFM_WP_REGION region )
Summary
Disable Writes to Program Flash Write Protect Lock register
Description
This Function will disable writes to write protect lock register for the given region. Once locked calling FCW_ProgramFlashWriteProtect() does not have any effect.
Precondition
None
Parameters
Param | Description |
---|---|
region | Region number |
Returns
None.
Example
FCW_PFM_WriteProtectLock(PFM_WP_REGION_2);
Remarks
Writes to write protect lock register can be enabled only by Reset.