2.44.13 FCW_ProgramFlashBankGet Function

C

PROGRAM_FLASH_BANK FCW_ProgramFlashBankGet(void);

Summary

Returns selected program flash bank

Description

This function returns selected program flash bank which is currently mapped to lower PFM region.

Precondition

None

Parameters

None.

Returns

Selected Program flash bank

Example

PROGRAM_FLASH_BANK programFlashBank;

programFlashBank = FCW_ProgramFlashBankGet();