2.44.1 FCW_Initialize Function
C
void FCW_Initialize( void );
Summary
Initializes given instance of the FCW peripheral.
Description
This function initializes the given instance of the FCW peripheral as configured by the user from within the MCC.
Precondition
None
Parameters
None.
Returns
None.
Example
FCW_Initialize();