2.44.22 PROGRAM_FLASH_BANK Macro

C

/* Bank/Panel 1 */
#define    PROGRAM_FLASH_BANK_1    (0U)

/* Bank/Panel 2 */
#define    PROGRAM_FLASH_BANK_2    (1U)

typedef uint32_t PROGRAM_FLASH_BANK;

Summary

Defines program flash bank.

Description

This macro defines program flash bank.

Remarks

None.