2.105.39 I2C_SLAVE_TRANSFER_DIR Macro

C

/* I2C slave mode */

/* I2C Master is writing to slave */
#define I2C_SLAVE_TRANSFER_DIR_WRITE 0U

/* I2C Master is reading from slave */
#define I2C_SLAVE_TRANSFER_DIR_READ  1U

typedef uint32_t I2C_SLAVE_TRANSFER_DIR;

Summary

Defines macros associated with the I2C transfer direction

Description

Defines macros associated with the I2C transfer direction

Remarks

None.