2.105.48 I2C_SMB_TARGET_TRANSFER_DIR Enum
C
/* I2C SMBUS Target mode */ typedef enum { /* I2C Master is writing to slave */ I2C_SMB_TARGET_TRANSFER_DIR_WRITE = 0, /* I2C Master is reading from slave */ I2C_SMB_TARGET_TRANSFER_DIR_READ = 1, }I2C_SMB_TARGET_TRANSFER_DIR;
Summary
Defines the enum for the I2C SMBUS Target mode transfer direction
Description
Defines the enum for the I2C SMBUS Target mode transfer direction . Enum of this type is returned by the I2CSMBx_TargetTransferDirGet() function.
Remarks
None.