2.105.24 I2CSMBx_HostTransferCountGet Function
C
/* x = I2C SMBUS peripheral instance number */
/* I2C SMBUS Host mode */
uint32_t I2CSMBx_HostTransferCountGet(void)
Summary
Returns the transfer count for the last transfer
Description
Returns the transfer count for the last transfer
Precondition
I2CSMBx_Initialize must have been called for the associated I2C instance.
Parameters
None
Returns
Returns the transfer count for the last transfer
Example
uint32_t count = I2CSMB0_HostTransferCountGet();
Remarks
None