2.105.35 I2CSMBx_TargetBufferRead Function
C
/* x = I2C SMBUS peripheral instance number */
/* I2C SMBUS Target mode */
uint32_t I2CSMBx_TargetBufferRead(void* pBuffer)
Summary
Reads the received data from internal buffer into the application buffer
Description
Reads the received data from internal buffer into the application buffer
Precondition
I2CSMBx_Initialize must have been called for the associated I2C instance.
Parameters
None.
Returns
Number of bytes copied to the application buffer
Example
volatile uint8_t targetRxBuffer[100];
uint32_t nBytesRead = I2CSMB0_TargetBufferRead((void*)targetRxBuffer);
Remarks
None.