2.99.32 SDHC_DATA_TRANSFER_TYPE Enum
C
typedef enum
{
/* Single block data transfer */
SDHC_DATA_TRANSFER_TYPE_SINGLE = 0,
/* Multiple blocks data transfer */
SDHC_DATA_TRANSFER_TYPE_MULTI,
}SDHC_DATA_TRANSFER_TYPE;
Summary
The enumeration lists single or multi block data transfer type.
Description
The enumeration is used to identify the single or multi block data transfer type.
Remarks
None.