2.99.12 SDHCx_ClockDisable Function

C

/* x = SDHC instance number (x is applicable only on devices with more than one instances of SDHC) */

void SDHCx_ClockDisable ( void )

Summary

Disable SDHC clock

Description

Disables SDHC clock

Precondition

SDHCx_Initialize() must have been called first for the associated instance.

Parameters

None.

Returns

None.

Example

SDHC1_ClockDisable();

Remarks

None.