2.99.25 SDHC_BUS_WIDTH Enum

C

typedef enum
{
    SDHC_BUS_WIDTH_1_BIT = 0,
    SDHC_BUS_WIDTH_4_BIT

} SDHC_BUS_WIDTH;

Summary

The enumeration lists the bus widths for the SDHC bus.

Description

The enumeration is used to identify the bus width mode for the SDHC bus.

Remarks

None.