2.76.28 PDEC_COUNTER_STATUS Enum

C

typedef enum
{
    PDEC_COUNTER_STATUS_NONE = 0,
    
    /* Capture status overflow */
    PDEC_COUNTER_STATUS_OVERFLOW = PDEC_INTFLAG_OVF_Msk,
    
    /* Capture status ready for channel 0 */
    PDEC_COUNTER_STAUTS_COMPARE_MATCH0 = PDEC_INTFLAG_MC0_Msk,
    
    /* Capture status ready for channel 1 */
    PDEC_COUNTER_STATUS_COMPARE_MATCH1 = PDEC_INTFLAG_MC1_Msk,
    
    PDEC_COUNTER_STATUS_MSK = PDEC_COUNTER_STATUS_OVERFLOW | \
    PDEC_COUNTER_STAUTS_COMPARE_MATCH0 | PDEC_COUNTER_STATUS_COMPARE_MATCH1,
    
    /* Force the compiler to reserve 32-bit memory for enum */
    PDEC_COUNTER_STATUS_INVALID = 0xFFFFFFFF
    
} PDEC_COUNTER_STATUS;

Summary

Identifies counter mode interrupt source mask.

Description

This enumeration identifies counter mode interrupt source mask.

Remarks

None.