2.84.4 PWMx_OffCountSet Function
C
/* x = PWM instance number */ void PWMx_OffCountSet (uint16_t offCount)
Summary
Sets the off-time period of the PWM signal
Description
Sets the off-time period of the PWM signal
Precondition
None
Parameters
Param | Description |
---|---|
offCount | off-time period of the PWM signal |
Returns
None
Example
PWM0_OffCountSet(1000);
Remarks
None