2.84.26 PWMx_OutputConfig Function
C
/* x = PWM instance number */ void PWMx_OutputConfig (PWM_OUTPUT pwmOutput)
Summary
Selects the polarity of the PWM output ON state
Description
Selects the polarity of the PWM output ON state
Precondition
None
Parameters
Param | Description |
---|---|
pwmOutput | polarity of the PWM output ON state based on Enum of type PWM_OUTPUT |
Returns
None
Example
PWM0_OutputConfig(PWM_OUTPUT_ON_STATE_ACTIVE_LOW);
Remarks
None