2.84.17 PWMx_ChannelCounterEventEnable Function

C

/* x = PWM instance number */

void PWMx_ChannelCounterEventEnable (PWM_CHANNEL_MASK channelMask)

Summary

Enables counter event of given channels

Description

This function enables the counter event of channels specified in channelMask.

Precondition

PWMx_Initialize() function must have been called first for the associated instance.

Parameters

ParamDescription
channelMaskset of channel numbers

Returns

None

Example

PWM0_Initialize();
PWM0_ChannelCounterEventEnable(PWM_CHANNEL_0_MASK);

Remarks

None