2.84.28 PWM_CLK_SEL Macro
C
#define PWM_CLK_SEL_LOW_100KHZ 1 #define PWM_CLK_SEL_HIGH_48MHZ 0
Summary
Defines the macros associated with PWM_CLK_SEL
Description
Defines the macros associated with PWM_CLK_SEL which are used in the PWMx_ClkSelect API
Remarks
None