4.2.20.8 Sensor Drift Hold Time
| Name: | DHT |
| Offset: | 0x160A |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DHT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – DHT[7:0] Sensor Drift Hold Time
| Value | Period (ms) |
|---|---|
| 0 (Disabled) | 0 |
| 1-255 | Value * 200 |