4.2.20.13 Noise Integration
| Name: | NOISEINT |
| Offset: | 0x1610 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NOISEINT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – NOISEINT[7:0] Noise Integration
| Range |
|---|
| 0-255 |
| Name: | NOISEINT |
| Offset: | 0x1610 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NOISEINT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
| Range |
|---|
| 0-255 |
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.