4.2.20.2 Low-Power Measurement Period
| Name: | LPMP |
| Offset: | 0x1602 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LPMP[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | x | x | x | x | x | x | x | x | |
Bits 7:0 – LPMP[7:0] Low-Power Measurement Period
| Range |
|---|
| 0-250 (measured in ms) |
Note: If the configured Touch Measurement Period is less than the minimum required Measurement Period for all the enabled channels, then the minimum Measurement Period will be applied automatically.