4.2.20.4 Sensor Reburst Mode
| Name: | REBURSTMODE |
| Offset: | 0x1606 |
| Reset: | Loaded from NVM |
| Property: | R/W |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| REBURSTMODE[1:0] | |||||||||
| Access | R/W | R/W | |||||||
| Reset | x | x | |||||||
Bits 1:0 – REBURSTMODE[1:0] Sensor Reburst Mode
| Value | Description |
|---|---|
| 0 | REBURST_NONE |
| 1 | REBURST_UNRESOLVED |
| 2 | REBURST_ALL |