6.2.66 Overlay 2 Configuration Register 7

This register can only be written if O2WPCFGE is cleared in the LCDC Write Protection Mode Register.

Image components are MSB-aligned with their respective KEY field, so that if selected input mode involves components less than 8 bits, KEY field LSBs are ignored.
Name: LCDC_OVR2CFG7
Offset: 0x00000298
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BKEY[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – RKEY[7:0] Red Color Component Chroma Key

Reference red chroma key used to match the red color of the current overlay.

Bits 15:8 – GKEY[7:0] Green Color Component Chroma Key

Reference green chroma key used to match the green color of the current overlay.

Bits 7:0 – BKEY[7:0] Blue Color Component Chroma Key

Reference blue chroma key used to match the blue color of the current overlay.