6.2.46 Overlay 1 Configuration Register 4

This register can only be written if O1WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR1CFG4
Offset: 0x0000018C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
 XSTRIDE[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 XSTRIDE[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 XSTRIDE[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 XSTRIDE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – XSTRIDE[31:0] Horizontal Stride

Memory offset, in bytes, between two rows of the image memory.