Jump to main content
6.2.58 Overlay 2 Frame Buffer Address Register Name: LCDC_OVR2FBA Offset: 0x00000278 Reset: 0x00000000 Property: Read/Write
Bit 31 30 29 28 27 26 25 24 FBA[31:24] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 23 22 21 20 19 18 17 16 FBA[23:16] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 15 14 13 12 11 10 9 8 FBA[15:8] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bit 7 6 5 4 3 2 1 0 FBA[7:0] Access R/W R/W R/W R/W R/W R/W R/W R/W Reset 0 0 0 0 0 0 0 0
Bits 31:0 – FBA[31:0] Frame Buffer Address
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.