6.2.96 High-End Overlay Configuration Register 15

This register can only be written if HEWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_HEOCFG15
Offset: 0x000003CC
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
     SAT[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 2322212019181716 
 SAT[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
        HUE[8] 
Access R/W 
Reset 0 
Bit 76543210 
 HUE[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 27:16 – SAT[11:0] Saturation Value

The saturation value mapping is 0:8:4 (unsigned fixed point with 8 bits for integer part and 4 bits for fractional part).

Bits 8:0 – HUE[8:0] Hue Value in Degrees

The hue is an unsigned integer value expressed in degrees (from 0 to 360).