6.2.55 Overlay 2 Interrupt Status Register

Name: LCDC_OVR2ISR
Offset: 0x0000026C
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
      OVFERROREND 
Access RRR 
Reset 000 

Bit 2 – OVF Overflow Detected

ValueDescription
0

No overflow occurred since last read of LCDC_OVR2ISR.

1

An overflow occurred, at least one DMA transfer is still running at the End Of Frame. This flag is reset after a read operation.

Bit 1 – ERROR Bus Error Detected

ValueDescription
0

No system bus error has been detected since the last read of LCDC_OVR2ISR.

1

A system bus error has been detected. This flag is reset after a read operation.

Bit 0 – END End of Frame DMA Transfer

ValueDescription
0

No end of transfer has been detected since last read of LCDC_OVR2ISR.

1

End of transfer has been detected. This flag is reset after a read operation.