6.2.5 LCDC Configuration Register 4

This register can only be written if WPCFGE is cleared in the LCDC Write Protection Mode Register.

GCLK must be running before writing in this register.

Name: LCDC_LCDCFG4
Offset: 0x00000010
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
      RPF[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 2322212019181716 
 RPF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
      PPL[10:8] 
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 PPL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 26:16 – RPF[10:0] Number of Active Row Per Frame

Number of active lines in the frame. The frame height is equal to (RPF+1) lines.

Bits 10:0 – PPL[10:0] Number of Pixels Per Line

Number of pixels in the frame. The number of active pixels in the frame is equal to (PPL+1) pixels.