6.2.29 Base Layer Configuration Register 3

This register can only be written if BWPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_BASECFG3
Offset: 0x00000088
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 RDEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 GDEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 BDEF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 23:16 – RDEF[7:0] Red Default

Default red color when the base DMA channel is disabled.

Bits 15:8 – GDEF[7:0] Green Default

Default green color when the base DMA channel is disabled.

Bits 7:0 – BDEF[7:0] Blue Default

Default blue color when the base DMA channel is disabled.