6.2.42 Overlay 1 Configuration Register 0

This register can only be written if O1WPCFGE is cleared in the LCDC Write Protection Mode Register.

Name: LCDC_OVR1CFG0
Offset: 0x0000017C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
  BLEN[2:0]     
Access R/WR/WR/W 
Reset 000 

Bits 6:4 – BLEN[2:0] System Bus Burst Length

ValueNameDescription
0 INCR1

System bus access is started as soon as there is enough space in the FIFO to store one data.

1 INCR4

System bus access is started as soon as there is enough space in the FIFO to store a total amount of 4 data. A system bus INCR4 Burst is used by default. INCR1 is used for bursts less than 4.

2 INCR8

System bus access is started as soon as there is enough space in the FIFO to store a total amount of 8 data. A system bus INCR8 Burst is used by default. INCR4 bursts are used for burst of 4 beats. INCR1 is used for bursts less than 4.

3 INCR16

System bus access is started as soon as there is enough space in the FIFO to store a total amount of 16 data. A system bus INCR16 Burst is used by default. INCR8 and INCR4 bursts are respectively used for burst of 8 and 4 beats. INCR1 is used for bursts less than 4.

4 INCR32

System bus access is started as soon as there is enough space in the FIFO to store a total amount of 32 data. A system bus INCR32 Burst is used by default. INCR16, INCR8 and INCR4 bursts are respectively used for burst of 16, 8 and 4 beats. INCR1 is used for bursts less than 4.

5-7 – RESERVED